How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | C: | 8.25 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| LM: | 8.82 | K: | 2.31 in |
| A: | 3.12 | O*: | 3.31 in |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 2.38 | D: | 3.38 |
| L: | 6.57 in | TAP Depth: | 0.75 in |
| J: | 4.63 in | N: | 5.77 |
| B: | 6.62 | AJ: | 5.88 |
| I: | 4.84 in | AK: | 4.5 |
| O: | 3.56 in | U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series | Series Code: | OE |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.05 |
| Service Factor: | 1 | Product Line: | OE Series |
| Assembly: | UFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

