How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | G: | 1.19 |
| AK: | 4.5 | K: | 2.31 in |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| O: | 3.56 in | BE: | 0.38 in |
| O*: | 3.31 in | A: | 3.12 |
| J: | 4.63 in | B: | 6.62 |
| BD: | 5.88 | D: | 3.38 |
| T: | 1.25 | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in | LM: | 8.82 |
| N: | 5.77 | L: | 6.57 in |
| U: | 0.875 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Assembly: | UFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Series: | OE Series | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

