How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | LM: | 8.82 |
| O*: | 3.31 in | A: | 3.12 |
| Center Distance (in): | 3 in | O: | 3.56 in |
| I: | 4.84 in | U: | 0.875 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.25 | D: | 3.38 |
| TAP Depth: | 0.75 in | N: | 5.77 |
| BD: | 5.88 | J: | 4.63 in |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| L: | 6.57 in | BF: | 0.41 |
| G: | 1.19 | K: | 2.31 in |
| B: | 6.62 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series |
| Assembly: | UFC-2 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

