How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE: | 0.38 in |
| B: | 6.62 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| K: | 2.31 in | D: | 3.38 |
| O*: | 3.31 in | C: | 8.25 in |
| G: | 1.19 | O: | 3.56 in |
| LM: | 8.82 | A: | 3.12 |
| T: | 1.25 | Center Distance (in): | 3 in |
| F: | 2.38 | N: | 5.77 |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| U: | 0.875 in | J: | 4.63 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.81 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Assembly: | UFC-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

