How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | LM: | 8.82 |
| BE: | 0.38 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| BD: | 5.88 | K: | 2.31 in |
| C: | 8.25 in | AK: | 4.5 |
| G: | 1.19 | D: | 3.38 |
| AJ: | 5.88 | F: | 2.38 |
| I: | 4.84 in | O*: | 3.31 in |
| TAP Depth: | 0.75 in | L: | 6.57 in |
| U: | 0.875 in | J: | 4.63 in |
| A: | 3.12 | Center Distance (in): | 3 in |
| N: | 5.77 | T: | 1.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 2 | Assembly: | UFC-2 |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

