How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | BF: | 0.41 |
| O: | 3.56 in | C: | 8.25 in |
| BD: | 5.88 | T: | 1.25 |
| LM: | 8.82 | N: | 5.77 |
| AJ: | 5.88 | BE: | 0.38 in |
| A: | 3.12 | K: | 2.31 in |
| B: | 6.62 | U: | 0.875 in |
| TAP Depth: | 0.75 in | AK: | 4.5 |
| F: | 2.38 | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 1.19 |
Technical Specifications
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Assembly: | UFC-3 |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

