How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | O: | 3.56 in |
| U: | 0.875 in | N: | 5.77 |
| BD: | 5.88 | L: | 6.57 in |
| J: | 4.63 in | Center Distance (in): | 3 in |
| BF: | 0.41 | D: | 3.38 |
| AK: | 4.5 | A: | 3.12 |
| G: | 1.19 | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| B: | 6.62 | BE: | 0.38 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| F: | 2.38 | LM: | 8.82 |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Center Distance (in): | 3 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

