How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| N: | 5.77 | G: | 1.19 |
| U: | 0.875 in | BE: | 0.38 in |
| O: | 3.56 in | K: | 2.31 in |
| AJ: | 5.88 | F: | 2.38 |
| A: | 3.12 | C: | 8.25 in |
| TAP Depth: | 0.75 in | D: | 3.38 |
| L: | 6.57 in | BD: | 5.88 |
| T: | 1.25 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| I: | 4.84 in | B: | 6.62 |
| J: | 4.63 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 5:1 |
| Product Line: | OE Series | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Assembly: | UFC-3 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

