How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | N: | 5.77 |
| K: | 2.31 in | L1: | 9.82 in |
| G: | 1.19 | BD: | 9 |
| AK: | 8.5 | A: | 3.12 |
| O: | 3.56 in | F: | 2.38 |
| TAP Depth: | 0.75 in | L: | 6.57 in |
| J: | 4.63 in | Center Distance (in): | 3 in |
| B: | 6.62 | T: | 1.25 |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | I: | 4.84 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 3.38 |
Technical Specifications
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output RPM: | 175 |
| Output Key: | 1/4 X 2.81 | Product Line: | OE Series |
| Center Distance (in): | 3 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

