How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 4.84 in |
| C: | 8.25 in | J: | 4.63 in |
| D: | 3.38 | A: | 3.12 |
| BE1: | 0.5 in | G: | 1.19 |
| BF: | 0.53 | O: | 3.56 in |
| U: | 0.875 in | F: | 2.38 |
| BD: | 9 | B: | 6.62 |
| N: | 5.77 | K: | 2.31 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Assembly: | UFC-3 | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Output RPM: | 175 | Motor Frame Size: | 180 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

