How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AJ: | 7.25 |
| K: | 2.31 in | U: | 0.875 in |
| G: | 1.19 | O: | 3.56 in |
| T: | 1.25 | AK: | 8.5 |
| L: | 6.57 in | C: | 8.25 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| BD: | 9 | N: | 5.77 |
| BE1: | 0.5 in | B: | 6.62 |
| Center Distance (in): | 3 in | D: | 3.38 |
| TAP Depth: | 0.75 in | BF: | 0.53 |
| J: | 4.63 in | I: | 4.84 in |
| F: | 2.38 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.603 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Assembly: | UFC-3 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

