How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.38 |
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | N: | 5.77 |
| BD: | 9 | K: | 2.31 in |
| O: | 3.56 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| T: | 1.25 | A: | 3.12 |
| J: | 4.63 in | G: | 1.19 |
| F: | 2.38 | I: | 4.84 in |
| L: | 6.57 in | C: | 8.25 in |
| U: | 0.875 in | TAP Depth: | 0.75 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 3 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Assembly: | UFC-3 |
| Ratio: | 15:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Series: | OE Series |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

