How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BD: | 9 |
| O: | 3.56 in | BF: | 0.53 |
| B: | 6.62 | L: | 6.57 in |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | L1: | 9.82 in |
| TAP Depth: | 0.75 in | AK: | 8.5 |
| C: | 8.25 in | A: | 3.12 |
| U: | 0.875 in | D: | 3.38 |
| AJ: | 7.25 | K: | 2.31 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| BE1: | 0.5 in | I: | 4.84 in |
| F: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Motor Frame Size: | 180 |
| Assembly: | UFC-3 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

