How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | K: | 2.31 in |
| BF: | 0.53 | O: | 3.56 in |
| AJ: | 7.25 | C: | 8.25 in |
| Center Distance (in): | 3 in | F: | 2.38 |
| BD: | 9 | A: | 3.12 |
| J: | 4.63 in | D: | 3.38 |
| N: | 5.77 | G: | 1.19 |
| L: | 6.57 in | L1: | 9.82 in |
| AK: | 8.5 | TAP Depth: | 0.75 in |
| I: | 4.84 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| T: | 1.25 |
Technical Specifications
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

