How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | L: | 6.57 in |
| G: | 1.19 | Center Distance (in): | 3 in |
| B: | 6.62 | A: | 3.12 |
| K: | 2.31 in | L1: | 9.82 in |
| TAP Depth: | 0.75 in | F: | 2.38 |
| N: | 5.77 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| BF: | 0.53 | J: | 4.63 in |
| C: | 8.25 in | U: | 0.875 in |
| T: | 1.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 3 | Motor Frame Size: | 180 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Product Line: | OE Series |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Shaft: | Solid Shaft | Assembly: | UFC-3 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

