How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | U: | 0.875 in |
| L: | 6.57 in | K: | 2.31 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| G: | 1.19 | AJ: | 7.25 |
| N: | 5.77 | BE1: | 0.5 in |
| BF: | 0.53 | A: | 3.12 |
| J: | 4.63 in | D: | 3.38 |
| F: | 2.38 | C: | 8.25 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.25 | B: | 6.62 |
| O: | 3.56 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | UFC-3 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Output RPM: | 58.3 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

