How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.57 in |
| AJ: | 7.25 | G: | 1.19 |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| J: | 4.63 in | BE1: | 0.5 in |
| L1: | 9.82 in | BF: | 0.53 |
| AK: | 8.5 | C: | 8.25 in |
| F: | 2.38 | I: | 4.84 in |
| O: | 3.56 in | A: | 3.12 |
| D: | 3.38 | N: | 5.77 |
| T: | 1.25 | Center Distance (in): | 3 in |
| K: | 2.31 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series: | OE Series | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Assembly: | UFC-3 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 180 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

