How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | U: | 0.875 in |
| AK: | 8.5 | D: | 3.38 |
| K: | 2.31 in | C: | 8.25 in |
| F: | 2.38 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| L1: | 9.82 in | BD: | 9 |
| A: | 3.12 | T: | 1.25 |
| G: | 1.19 | O: | 3.56 in |
| BE1: | 0.5 in | N: | 5.77 |
| BF: | 0.53 | L: | 6.57 in |
| I: | 4.84 in | B: | 6.62 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 180 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

