How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | O: | 3.56 in |
| I: | 4.84 in | F: | 2.38 |
| J: | 4.63 in | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| AJ: | 7.25 | A: | 3.12 |
| L: | 6.57 in | N: | 5.77 |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.25 | U: | 0.875 in |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| AK: | 8.5 | L1: | 9.82 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Series: | OE Series | Ratio: | 60:1 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

