How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 8.25 in |
| N: | 5.77 | TAP Depth: | 0.75 in |
| AJ: | 7.25 | U: | 0.875 in |
| L1: | 9.82 in | B: | 6.62 |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 3 in |
| A: | 3.12 | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| T: | 1.25 | G: | 1.19 |
| J: | 4.63 in | F: | 2.38 |
| L: | 6.57 in | D: | 3.38 |
| K: | 2.31 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-3 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Series: | OE Series |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

