How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | B: | 6.62 |
| U: | 0.875 in | A: | 3.12 |
| G: | 1.19 | K: | 2.31 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.38 | N: | 5.77 |
| T: | 1.25 | L: | 6.57 in |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| BD: | 9 | C: | 8.25 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| I: | 4.84 in | J: | 4.63 in |
| F: | 2.38 |
Technical Specifications
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | UFC-3 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

