How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | AJ: | 7.25 |
| A: | 3.12 | Center Distance (in): | 3 in |
| T: | 1.25 | U: | 0.875 in |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| L1: | 9.82 in | I: | 4.84 in |
| D: | 3.38 | L: | 6.57 in |
| B: | 6.62 | O: | 3.56 in |
| G: | 1.19 | BE1: | 0.5 in |
| BF: | 0.53 | C: | 8.25 in |
| F: | 2.38 | BD: | 9 |
| N: | 5.77 | K: | 2.31 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Motor Frame Size: | 210 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series Code: | OE | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

