How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BF: | 0.53 |
| K: | 2.31 in | J: | 4.63 in |
| BD: | 9 | I: | 4.84 in |
| L: | 6.57 in | T: | 1.25 |
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
| G: | 1.19 | O: | 3.56 in |
| TAP Depth: | 0.75 in | F: | 2.38 |
| A: | 3.12 | BE1: | 0.5 in |
| AK: | 8.5 | U: | 0.875 in |
| C: | 8.25 in | B: | 6.62 |
| Center Distance (in): | 3 in | N: | 5.77 |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Series: | OE Series |
| Shaft Seal Material: | Viton | Assembly: | UFC-3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.603 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 210 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

