How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| AJ: | 7.25 | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| BD: | 9 | J: | 4.63 in |
| I: | 4.84 in | K: | 2.31 in |
| B: | 6.62 | A: | 3.12 |
| D: | 3.38 | BE1: | 0.5 in |
| T: | 1.25 | G: | 1.19 |
| BF: | 0.53 | C: | 8.25 in |
| F: | 2.38 | L1: | 9.82 in |
| N: | 5.77 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Line: | OE Series |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

