How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | B: | 6.62 |
| F: | 2.38 | N: | 5.77 |
| L1: | 9.82 in | J: | 4.63 in |
| T: | 1.25 | K: | 2.31 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 | O: | 3.56 in |
| U: | 0.875 in | G: | 1.19 |
| BE1: | 0.5 in | I: | 4.84 in |
| L: | 6.57 in | C: | 8.25 in |
| A: | 3.12 |
Technical Specifications
| Output RPM: | 87.5 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Series: | OE Series | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | UFC-3 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

