How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3 in |
| BF: | 0.53 | A: | 3.12 |
| J: | 4.63 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| F: | 2.38 | D: | 3.38 |
| K: | 2.31 in | L1: | 9.82 in |
| BD: | 9 | L: | 6.57 in |
| T: | 1.25 | O: | 3.56 in |
| AK: | 8.5 | B: | 6.62 |
| AJ: | 7.25 | N: | 5.77 |
| G: | 1.19 | C: | 8.25 in |
| BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Assembly: | UFC-3 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

