How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | A: | 3.12 |
| G: | 1.19 | B: | 6.62 |
| F: | 2.38 | D: | 3.38 |
| C: | 8.25 in | L1: | 9.82 in |
| U: | 0.875 in | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | AJ: | 7.25 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1.25 |
| I: | 4.84 in | BD: | 9 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Center Distance (in): | 3 | Ratio: | 60:1 |
| Product Line: | OE Series | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

