How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | N: | 5.77 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| K: | 2.31 in | F: | 2.38 |
| G: | 1.19 | B: | 6.62 |
| BE1: | 0.5 in | C: | 8.25 in |
| J: | 4.63 in | O: | 3.56 in |
| T: | 1.25 | TAP Depth: | 0.75 in |
| D: | 3.38 | AK: | 8.5 |
| AJ: | 7.25 | L: | 6.57 in |
| U: | 0.875 in | A: | 3.12 |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Output Shaft Direction: | 3 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-3 | Center Distance (in): | 3 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

