How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | Center Distance (in): | 3 in |
| AJ: | 7.25 | K: | 2.31 in |
| BF: | 0.53 | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| N: | 5.77 | I: | 4.84 in |
| B: | 6.62 | D: | 3.38 |
| T: | 1.25 | O: | 3.56 in |
| G: | 1.19 | BD: | 9 |
| AK: | 8.5 | C: | 8.25 in |
| TAP Depth: | 0.75 in | L1: | 9.82 in |
| U: | 0.875 in | F: | 2.38 |
| L: | 6.57 in |
Technical Specifications
| Assembly: | UFC-3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output RPM: | 233 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Motor Frame Size: | 210 | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

