How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | K: | 2.31 in |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| L: | 6.57 in | U: | 0.875 in |
| N: | 5.77 | F: | 2.38 |
| BE1: | 0.5 in | D: | 3.38 |
| TAP Depth: | 0.75 in | AK: | 8.5 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| C: | 8.25 in | O: | 3.56 in |
| G: | 1.19 | BD: | 9 |
| BF: | 0.53 | L1: | 9.82 in |
| I: | 4.84 in | B: | 6.62 |
| T: | 1.25 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | UFC-3 | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Output RPM: | 21.9 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

