How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | D: | 3.38 |
| LM: | 8.82 | BD: | 5.88 |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | AK: | 4.5 |
| J: | 4.63 in | BF: | 0.41 |
| N: | 5.77 | T: | 1.25 |
| I: | 4.84 in | F: | 2.38 |
| C: | 8.25 in | L: | 6.57 in |
| U: | 0.875 in | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| B: | 6.62 | G: | 1.19 |
| O: | 3.56 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.603 |
| Assembly: | UFC-3 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

