How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | BE: | 0.38 in |
| J: | 4.63 in | D: | 3.38 |
| LM: | 8.82 | T: | 1.25 |
| BF: | 0.41 | L: | 6.57 in |
| O: | 3.56 in | G: | 1.19 |
| B: | 6.62 | U: | 0.875 in |
| BD: | 5.88 | TAP Depth: | 0.75 in |
| AK: | 4.5 | F: | 2.38 |
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | A: | 3.12 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Series: | OE Series | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Motor Frame Size: | 56 | Assembly: | UFC-3 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.81 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 15:1 |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

