How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | O: | 3.56 in |
| A: | 3.12 | G: | 1.19 |
| T: | 1.25 | L: | 6.57 in |
| J: | 4.63 in | BF: | 0.41 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 0.875 in | TAP Depth: | 0.75 in |
| LM: | 8.82 | K: | 2.31 in |
| F: | 2.38 | AJ: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| I: | 4.84 in | B: | 6.62 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| C: | 8.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | UFC-3 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

