How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | O: | 3.56 in |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | N: | 5.77 |
| BF: | 0.41 | LM: | 8.82 |
| AK: | 4.5 | T: | 1.25 |
| C: | 8.25 in | G: | 1.19 |
| BE: | 0.38 in | I: | 4.84 in |
| U: | 0.875 in | J: | 4.63 in |
| F: | 2.38 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | BD: | 5.88 |
| K: | 2.31 in | L: | 6.57 in |
| B: | 6.62 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Assembly: | UFC-3 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

