How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | F: | 2.38 |
| L: | 6.57 in | BF: | 0.41 |
| B: | 6.62 | C: | 8.25 in |
| U: | 0.875 in | LM: | 8.82 |
| A: | 3.12 | G: | 1.19 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| O: | 3.56 in | AK: | 4.5 |
| T: | 1.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| D: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Assembly: | UFC-3 | Ratio: | 25:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.77 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Output RPM: | 70 |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

