How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | C: | 8.25 in |
| K: | 2.31 in | G: | 1.19 |
| BD: | 5.88 | O: | 3.56 in |
| A: | 3.12 | T: | 1.25 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| AK: | 4.5 | I: | 4.84 in |
| B: | 6.62 | L: | 6.57 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
| LM: | 8.82 | D: | 3.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| J: | 4.63 in | Center Distance (in): | 3 in |
| U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Series Code: | OE | Assembly: | UFC-3 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

