How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | J: | 4.63 in |
| B: | 6.62 | K: | 2.31 in |
| G: | 1.19 | F: | 2.38 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LM: | 8.82 | T: | 1.25 |
| AJ: | 5.88 | C: | 8.25 in |
| A: | 3.12 | N: | 5.77 |
| BD: | 5.88 | L: | 6.57 in |
| D: | 3.38 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| BE: | 0.38 in | O: | 3.56 in |
| I: | 4.84 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Assembly: | UFC-3 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 3 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

