How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | BF: | 0.41 |
| A: | 3.12 | T: | 1.25 |
| B: | 6.62 | L: | 6.57 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| I: | 4.84 in | BD: | 5.88 |
| LM: | 8.82 | AJ: | 5.88 |
| U: | 0.875 in | D: | 3.38 |
| K: | 2.31 in | G: | 1.19 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| C: | 8.25 in | AK: | 4.5 |
| J: | 4.63 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Series: | OE Series | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.28 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

