How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | A: | 3.12 |
| BE: | 0.38 in | F: | 2.38 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| AK: | 4.5 | G: | 1.19 |
| D: | 3.38 | L: | 6.57 in |
| BD: | 5.88 | B: | 6.62 |
| J: | 4.63 in | C: | 8.25 in |
| LM: | 8.82 | U: | 0.875 in |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | I: | 4.84 in |
| K: | 2.31 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Line: | OE Series | Ratio: | 80:1 |
| Motor Frame Size: | 56 | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

