How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | A: | 3.12 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| LM: | 8.82 | I: | 4.84 in |
| O: | 3.56 in | N: | 5.77 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 6.57 in | J: | 4.63 in |
| U: | 0.875 in | C: | 8.25 in |
| T: | 1.25 | AJ: | 5.88 |
| F: | 2.38 | AK: | 4.5 |
| B: | 6.62 | BD: | 5.88 |
| Center Distance (in): | 3 in | G: | 1.19 |
| D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 80:1 |
| Series: | OE Series | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 56 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 3 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

