How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| V: | 2.51 in | T: | 1.188 |
| P: | 2.38 in | G: | 2.32 |
| M: | 2.38 | H: | 0.53 in |
| D: | 3.38 | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio Range: | 10:1 | Model Code: | 30Y |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

