How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | V: | 2.51 in |
| M: | 2.38 | U: | 0.875 in |
| D: | 3.38 | AB: | 4.76 |
| T: | 1.188 | AA: | 10.25 |
| AF: | 0.25 | H: | 0.53 in |
| AG: | 5.16 | L: | 6.57 in |
| AE2: | 0.56 | G: | 2.32 |
| LL: | 2.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

