How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | L: | 6.57 in |
| AG: | 5.16 | LL: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| D: | 3.38 | AF: | 0.25 |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.188 | Center Distance (in): | 3 in |
| P: | 2.38 in | U: | 0.875 in |
| M: | 2.38 |
Technical Specifications
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | 30Y | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

