How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.188 |
| AF: | 0.25 | AA: | 10.25 |
| L: | 6.57 in | M: | 2.38 |
| P: | 2.38 in | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

