How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.57 in |
| AB: | 4.76 | G: | 2.32 |
| M: | 2.38 | I: | 4.84 in |
| D: | 3.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AG: | 5.16 | U: | 0.875 in |
| P: | 2.38 in | T: | 1.188 |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.21 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Model Code: | 30Y | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

