How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | G: | 2.32 |
| LL: | 2.38 in | T: | 1.188 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| M: | 2.38 | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Model Code: | 30Y |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

