How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | AA: | 10.25 |
| M: | 2.38 | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.188 |
| AG: | 5.16 | P: | 2.38 in |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30Y |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

