How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| V: | 2.51 in | M: | 2.38 |
| I: | 4.84 in | T: | 1.188 |
| AB: | 4.76 | G: | 2.32 |
| AF: | 0.25 | L: | 6.57 in |
| H: | 0.53 in | AG: | 5.16 |
| U: | 0.875 in | LL: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Assembly: | Y-1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30Y |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

