How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| LL: | 2.38 in | P: | 2.38 in |
| U: | 0.875 in | AB: | 4.76 |
| V: | 2.51 in | AA: | 10.25 |
| AF: | 0.25 | H: | 0.53 in |
| M: | 2.38 | AG: | 5.16 |
| I: | 4.84 in | AE2: | 0.56 |
| G: | 2.32 |
Technical Specifications
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Bore Code: | 19 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

