How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| M: | 2.38 | L: | 6.57 in |
| AA: | 10.25 | P: | 2.38 in |
| T: | 1.188 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Diameter (in): | 1.188 in | Model Code: | 30Y |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Series Code: | OE |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

